2-Post Rack-Mount Installation Kit for Select SmartOnline UPS Systems
| Product Name |
Eaton Tripp Lite series SmartRack hardware
|
| Catalog Number |
2POSTRMKITMB
|
| Product Length/Depth |
14.06 in
|
| Product Height |
6.5 in
|
| Product Width |
14.06 in
|
| Product Weight |
5.95 lb
|
| Compliances |
RoHS
|
| Accessory Class |
UPS Accessories
|
| Accessory/spare part type |
Rackmount kit
|
| Material |
Steel
|
| Package contents |
|
| System Requirements |
Designed for use with the following SmartOnline Unity Power Factor UPS systems with Detachable Bypass PDU: SU5KRT3UHVMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU5KRT3UTFMB, SU6KRT3HVMB, SU6KRT3UXMB, SU6KRT3UGMB, SU6KRT3UTFMB, SU6KRT3UHWMB
SU5KRT3UTFMB and SU6KRT3UTFMB UPS systems with 3U step-down transformer also require 2POSTRMKITWM (sold separately) |
| Accessory Type |
Rackmount Kit
|
| Product Highlights |
Designed to fully integrate with select UPS systems with a detachable bypass PDU
|