Knowledge Search
Download document () of 20
We make what matters work

3.STFN

Eaton Type T Gas/Liquid Separator Trap, Cast, Cast iron, ANSI flange 3", Horizontal flow

General specifications

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
3.STFN
Product Length/Depth
519 mm
Product Weight
46.7 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Horizontal
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
3"

Export product specification