Download document () of 20

3MM212R12C

Eaton 3MM residential meter stack, Multiple metering, 125A, Cu, Bus:1200A, No bypass, Outdoor, Depends on selected MCB, Five-jaw, Sockets:2, Three-phase in, single-phase out, A-B, BR2_, BRH2_, BRHH2_, BRX2, Ring, Socket:125A, 120/208 Vac

General specifications

Product Name
Eaton 3MM residential meter stack
Catalog Number
3MM212R12C
Product Length/Depth
12.26 in
Product Height
41.8 in
Product Width
7.01 in
Product Weight
55 lb
Certifications
UL Listed

Product specifications

Type
Multiple metering

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.