Download document () of 20

3MM212R12RL

Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 125A, Aluminum Bus 1200 Ampere, No bypass, Indoor/outdoor, Five-jaws, 2 Sockets, Three-phase in, single-phase out, Ringless Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM212R12RL
Product Length/Depth
40 in
Product Height
8.5 in
Product Width
15.5 in
Product Weight
56 lb
Certifications
UL Listed

Product specifications

Type
Group Metering
Utility approvals
GA : Georgia Power
TX : Texas-New Mexico Power (TNMP)
NM : Texas-New Mexico Power (TNMP)
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_
Bus Rating
1200 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
2
Phase balance
A-B
Security
Ringless

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.