Download document () of 20
We make what matters work

46KB75

Expulsion fuse-link, medium voltage, 75 A, AC 46 kV, 787 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KB75
Product Length/Depth
787 mm
Product Height
19.1 mm
Product Width
19.1 mm
Product Weight
119.1 g
Compliances
ANSI C37.42

Product specifications

Amperage Rating
75 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification