Download document () of 20

5LCLS-24R

Eaton Bussmann series 5LCLS fuse, Double barrel, 24R designation, 4.8 kV, 450A, 50 kAIC, Motor start, LCLS, Class R, Double barrel

General specifications

Product Name
Eaton Bussmann series LCLS fuse
Catalog Number
5LCLS-24R
Product Length/Depth
17.8 in
Product Height
6.6 in
Product Width
3 in
Product Weight
21 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Product specifications

Amperage Rating
450 A
Fuse indicator
With Indicator
Class
Class R
Barrels
2
Interrupt rating
50 kAIC
Voltage rating
4.8 kV
Type
Motor start
Special features
Double barrel, 24R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.