Download document () of 20
To be discontinued

6352CHLA

Eaton commercial specification grade decorator duplex receptacle, Controlled, Half control, #14-10 AWG, 20A, Panel, 125V, Light almond, Brass, High-impact nylon face,PVC base, 5-20R, Two-pole, Three-wire, Screw, Nylon, PVC

General specifications

Product Name
Eaton heavy-duty industrial specification grade decorator duplex receptacle
Catalog Number
6352CHLA
Product Length/Depth
4.38 in
Product Height
1.78 in
Product Width
1.91 in
Product Weight
0.22 lb
Certifications
cULus Listed
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Half control
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Half controlled
Application
Commercial
Device grade
Commerical specification grade
Wiring method
Back and side
Number of wires
Three-wire
Mounting method
Panel
Number of poles
Two-pole
Style type
Decorator
Material
Nylon, PVC
Color
Light almond
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Design type
Straight blade
Face/body material
PVC Base
High-impact nylon face
Receptacle type
Duplex

Export product specification