
Eaton Bussmann series low voltage british standard fuse, 6A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
6H07-660
|
Product Length/Depth |
84.5 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
47.75 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
6 A
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
H07-660
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A2
|