Download document () of 20

8D013F26SN

Aluminium square flange receptacle, Nickel plating, with female contacts, polarization N; 8D013F26SN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D013F26SN
Product Length/Depth
34.12 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
22 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
26
Plating
Nickel
Shell continuity
1.0
Shell material
Aluminium
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
8
Number of cavity #12
2
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification