Download document () of 20

8D021TT48SBL

Titanium square flange receptacle, no plating, without female contacts, polarization B; 8D021TT48SBL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D021TT48SBL
Product Length/Depth
34.8 mm
Product Height
29 mm
Product Width
29 mm
Product Weight
59 g

Product specifications

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
48
Plating
Nickel
Shell continuity
Shell material
Shell size
21
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #8 power
4
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification