Download document () of 20
We make what matters work

8D509J98AC

Composite plug, Olive drab cadmium plating, without male contacts, polarization C; 8D509J98AC

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D509J98AC
Product Length/Depth
31 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
8 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
C
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
98
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
3
Number of cavity #20
3
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

Export product specification