Eaton Bussmann series low voltage british standard fuse, 16A, AC 550 V, 21 x 114 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
AC16
|
| Product Length/Depth |
115 mm
|
| Product Height |
90 mm
|
| Product Width |
107 mm
|
| Product Weight |
55.75 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
16 A
|
| Voltage rating |
550 Vac, 250 Vdc
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
AC
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88
|