Eaton Powerline filter, 60A, 120 Vac rating, Single-pole, Telecom protection with filtering, with Form C contacts
| Product Name |
Eaton AEGIS Powerline filter
|
| Catalog Number |
AGCF12060-RJ
|
| Product Length/Depth |
7 in
|
| Product Height |
6 in
|
| Product Width |
9 in
|
| Product Weight |
6 lb
|
| Compliances |
ISO 9001
|
| Certifications |
UL 1449
ANSI/IEEE Std C62.41.1 ANSI/IEEE Std C62.41.2 ANSI/IEEE Std C62.43-2005 ANSI/IEEE Std. C62.45-2002 ANSI/IEEE Std C62.62-2010 UL 1283 ANSI/IEEE Std C62.48-2005 |
| Amperage Rating |
60A
|
| Voltage rating |
120 V
|
| Phase |
Single-phase
|
| Protection filtering |
Critical protection with filtering
|
| Number of poles |
Single-pole
|
| Type |
Powerline filter
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809 2772, option 5, option 2
Or send us an email.