Eaton AEGIS Powerline filter, 240 Vac, 30A, Critical protection with filtering, Telcom protection and Form C status contacts (only available for 30A and 60A CF version), Single-pole
| Product Name |
Eaton AEGIS Powerline filter
|
| Catalog Number |
AGCF24030-RJ
|
| Product Length/Depth |
3.2 in
|
| Product Height |
5.78 in
|
| Product Width |
3.23 in
|
| Product Weight |
1 lb
|
| Compliances |
ISO 9001
|
| Certifications |
UL 1283
ANSI/IEEE Std C62.41.2 ANSI/IEEE Std. C62.45-2002 ANSI/IEEE Std C62.41.1 UL 1449 ANSI/IEEE Std C62.43-2005 ANSI/IEEE Std C62.48-2005 ANSI/IEEE Std C62.62-2010 |
| Amperage Rating |
30A
|
| Voltage rating |
240V
|
| Protection filtering |
Critical protection with filtering
|
| Number of poles |
Single-pole
|
| Type |
Powerline filter
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809 2772, option 5, option 2
Or send us an email.