| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
AST10
|
| Product Length/Depth |
63 mm
|
| Product Height |
22 mm
|
| Product Width |
45 mm
|
| Product Weight |
5.4 g
|
| Compliances |
CE Marked
RoHS conform |
| Amperage Rating |
10 A
|
| Voltage rating |
250 V
|
| Voltage type |
AC
|
| Utilization category |
Other
|