Download document () of 20

BB-UL-25/2P-2M/56

Eaton FAZ bus bar,Miniature circuit breaker accessory - bus bar,100 A,Two-pole,56 terminals

General specifications

Product Name
Eaton FAZ accessory bus bar
Catalog Number
BB-UL-25/2P-2M/56
Product Length/Depth
41 in
Product Height
1.5 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL 1077

Product specifications

Amperage Rating
100 A
Terminals
56
Number of poles
Two-pole
Type
Miniature circuit breaker accessory - bus bar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.