Download document () of 20

BK/74F-20

Eaton Bussmann series Type 74 telecommunication fuse, 60 V, 20 A, Non Indicating, Fast-acting

General specifications

Product Name
Eaton Bussmann series Type 74 telecommunication fuse
Catalog Number
BK/74F-20
Product Length/Depth
1.62 in
Product Height
2.4 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Product specifications

Amperage Rating
20 A
Fuse indicator
Non-indicating
Packaging type
Standard
Voltage rating
60 V
Type
Fast-acting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.