Knowledge Search
Download document () of 20
Discontinued

BREM2020

Eaton BR smart breaker, 2P 20A, 120/240V, Plug-on, Wi-Fi

General specifications

Product Name
Eaton BR smart breaker
Catalog Number
BREM2020
Product Length/Depth
2.88 in
Product Height
2.91 in
Product Width
4.98 in
Product Weight
1.15 lb
Certifications
UL 489
Catalog Notes
BAB EMCB Two Pole 120/240V Bolt On 20A

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V
Circuit breaker type
BR
Mounting Method
Plug-On
Interrupt rating
10 kAIC
Number of poles
Two-pole

Export product specification