Eaton Bussmann series low voltage british standard fuse, 15A, AC 240 V, 11 x 26 mm
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
C1515
|
Product Length/Depth |
26 mm
|
Product Height |
10.3 mm
|
Product Width |
10.3 mm
|
Product Weight |
59 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 |
Amperage Rating |
15 A
|
Voltage rating |
240 V
|
Voltage type |
AC
|
Breaking capacity |
16.5 kA
|
Fuse type |
Consumer unit
|
Construction |
BS1361
|