Knowledge Search
Download document () of 20

CBRPM240

Eaton BR main breaker loadcenter, 40 ckt, 200 amp, main breaker, single phase, white for Canada

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CBRPM240
Product Length/Depth
3.88 in
Product Height
39 in
Product Width
14.38 in
Product Weight
43 lb
Certifications
UL 50
UL 67
CSA Certified

Product specifications

Special features
For Canada
Type
Loadcenter
Amperage Rating
200 A
Enclosure color
White
Main circuit breaker
Main breaker
Number of circuits
40
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.