Download document () of 20
We make what matters work

CF3000PRGIT

Eaton CF3000PRG Repeater panel, Addressable, Repeater Panels, Passive, EN54 Systems, Italian, Legacy Cooper

General specifications

Product Name
Eaton CF3000PRG Repeater panel
Catalog Number
CF3000PRGIT
Product Length/Depth
92 mm
Product Height
332 mm
Product Width
270 mm
Product Weight
3.6 kg
Certifications
CE

Product specifications

Mounting Method
Surface mounting
Number of detection groups
0
Number of outputs for acoustic signal generators
0
Number of outputs for optical signal generators
0
Number of detector addresses
0
Operating voltage
24 V
Number of batteries
1
Battery voltage
12 V
Battery capacity
3.2 Ah
Class change capability
No
Construction material back enclosure
ABS
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Weight (Without Batteries)
3.6 kg
Type of display
LCD
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Emergency Power Supply Integrated
Addressable
Cable entry location
Top: 12 M20 Knockouts
External connection ports
RS232

Export product specification