Download document () of 20
We make what matters work

CFEAPULL

Eaton, Emergency Assist, VoCALL, Pull cord, Alarm, Ceiling Mounted, White / Blue / Plastic

General specifications

Product Name
Eaton VoCALL Assistance Emergency Assist
Catalog Number
CFEAPULL
Product Length/Depth
25 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.1 kg
Certifications
CE

Product specifications

Operating voltage
12 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Mounting Method
Surface mounting
Cable entry location
Top
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.