Download document () of 20
We make what matters work

CFEASL4

Eaton VoCALL Emergency Assist, Emergency Assist, VoCALL, EAA, Panel, Wall Mounted, Grey / Plastic, Semi Flush, Uk Double gang

General specifications

Product Name
Eaton VoCALL Assistance Emergency Assist
Catalog Number
CFEASL4
Product Length/Depth
39 mm
Product Height
86 mm
Product Width
146 mm
Product Weight
0.134 kg
Certifications
CE

Product specifications

Operating voltage
12 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Maximum network size (number of nodes)
4
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Mounting Method
Surface mounting
Cable entry location
Top
Rear
Number Of Outstations (Standalone)
4

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.