Download document () of 20

CH143DNU

Fuse accessory, Fuse-holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 3P + neutral, IEC, replaced by CH143BN, C14G fuses, C14M fuses, IEC 60269-1

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH143DNU
Product Length/Depth
76 mm
Product Height
92 mm
Product Width
106 mm
Product Weight
359 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853

Product specifications

Used with
C14G, C14M, FW-A14F fuses
Amperage Rating
50 A
Number of poles
Three-pole
Width in number of modular spacings
6
Built-in depth
51.5 mm
Fuse size
14 x 51 mm
Operating temperature details
-20°C to +70°C
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
750 V d.c. (IEC)
Fuse type
C14G
C14M
Lockable
Yes
Accessories
JV-L Multipole connector kit, CH14-CTP IP20 Protection accessory
Torque rating
Max 3.5 Nm
Concurrently switching N-neutral
No
Material
Polyester
Optical defect indication
No
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Voltage rating
690 V
Type
fuse accessory
Application
Industrial and Commercial applications
Model
CH14

Export product specification