Eaton Bussmann series CHM modular fuse holder, 600V (UL), 690V (IEC), 30A (UL), 32A (IEC), Modular fuse holder, Single-pole - CHM1DIU
| Product Name |
Eaton Bussmann series CHM modular fuse holder
|
| Catalog Number |
CHM1DIU
|
| Product Length/Depth |
0.001 mm
|
| Product Height |
0.001 mm
|
| Product Width |
0.001 mm
|
| Product Weight |
52.667 g
|
| Compliances |
Contact factory
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Used with |
For use with 10 mm X 38 mm fuse
|
| Amperage Rating |
30A (UL), 32A (IEC)
|
| Number of poles |
Single-pole
|
| Operating temperature - max |
90 °C
|
| Operating temperature - min |
-20 °C
|
| Voltage rating |
600 V (UL), 690 V (IEC)
|
| Type |
Modular fuse holder
|