Eaton locking flanged inlet with lid, #10-6 AWG, 50A, Industrial, 250V, Steel, Non-NEMA, Three-pole, Four-wire, Nylon, California standard
Product Name |
Eaton Arrow Hart California standard locking flanged inlet
|
Catalog Number |
CS8377
|
Product Length/Depth |
4 in
|
Product Height |
3.5 in
|
Product Width |
3.5 in
|
Product Weight |
1.17 lb
|
Certifications |
cULus Listed
|
Special features |
Locking flanged inlet with lid
|
Type |
Locking flanged inlet with lid
|
Amperage Rating |
50 A
|
Voltage rating |
3Ø 250 V
|
Application |
Industrial
|
Device grade |
Extra heavy duty
|
Wiring method |
Back
|
Number of wires |
Grounding
4 |
Number of poles |
Three-pole
|
Color |
Steel
|
Material |
Glass filled nylon
|
Operating temperature |
-40 to 105 °C (-40 to 221 °F)
|
Standard |
California standard
|
Allowable wire size |
#10-6 AWG
|
NEMA configuration |
Non-NEMA
|
Torque rating |
For #8 AWG: 40 lbf-inch. For #6 AWG: 45 lbf-inch
|
Design type |
Locking flanged inlet with lid
|
Face/body material |
Glass filled nylon
|