Knowledge Search
Download document () of 20

DCJUMPD2

Eaton rotary disconnect jumper kit, Selector handle, padlockable, Handle, Red/yellow, NEMA 1/3R/4/4X,W-Frame, ON/OFF, Rotary disconnects - handles, NEMA 1/3R/4/4X, C362/C462 W-Frame rotary disconnects

General specifications

Product Name
Eaton rotary disconnect jumper kit
Catalog Number
DCJUMPD2
Product Length/Depth
2.95 in
Product Height
0.25 in
Product Width
0.16 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

Product specifications

Used with
C362/C462 W-Frame rotary disconnects
Special features
Selector handle, padlockable
Type
Handle
Product Category
Rotary disconnects - handles
Color
Red
Yellow
Frame size
W
Rating
NEMA 1, NEMA 3R, NEMA 4, NEMA 4X
Series
R9
Operation
ON/OFF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.