Download document () of 20

E47BCC13

E47BCC Series Compact Pre-Wired Limit Switch, Bevel Plunger, Die Cast Aluminum enclosure, 5A max AC, 5A max DC, SPDT, 5A at 240 Vac/5A at 14 Vdc, 10 Ft. ( 3m ) Cable, 10 Ft. ( 3m )

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BCC13
Product Length/Depth
1.58 in
Product Height
2.64 in
Product Width
0.69 in
Product Weight
0.825 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
E47
Contact Rating
5A at 240 Vac/5A at 14 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Die cast aluminum
Cord length
120 ft
Connection
10 ft (3 m) cable
Contact configuration
SPDT
Switch type
Bevel plunger
Operating temperature - max
158 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 4, NEMA 6, NEMA 13, IP67
Maximum AC current
5 A
Maximum DC current
5 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.