Knowledge Search
Download document () of 20

E57LAL18A2S5

Inductive Proximity Sensor, E57, Straight, Shielded, 360° viewable LED, 16.4 ft, 250 mA at 250V, <3% sensing range, PVC, 2-wire AC, NO, 20-250V

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57LAL18A2S5
Product Length/Depth
2.54 in
Product Height
0.71 in
Product Width
0.71 in
Product Weight
0.61 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Inductive Proximity Sensor
Contact Rating
250 mA at 250V
Actuator function
Shielded
Cable type
Polyvinyl Chloride (PVC)
Accuracy
< 3% sensing range
Enclosure material
303 stainless steel
Contact configuration
2-wire AC, NO
Series
E57
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67, IP69K
Cord length
196.8 ft
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
250 mA
Input voltage
20-250 V
LED indicator
360 ° viewable LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.