Download document () of 20
We make what matters work

EBH313TM2
SIZE 3 HOR FSD - 60MM BUS, TOP/BOT- M12

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 630 A, AC 690 V, NH3, AC22B, 3P, IEC, 60mm busbar, top/bottom cable terminals, M12 screws

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH313TM2
Product Length/Depth
250 mm
Product Height
324 mm
Product Width
160 mm
Product Weight
613.2 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Product specifications

Amperage Rating
630 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.252 kW
Rated permanent current (Iu)
630 A
Rated uninterrupted current (Iu)
630 A
Conditioned rated short-circuit current Iq
0.025 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.252 kW
Rated short-time withstand current (Icw)
25 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH3
Fuse shape
Horizontal
Suitable for
Busbar mounting
NH3
Suitable for fuses
NH3
Cable entry type
Other
Mounting method
Mounting plate
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Screw connection
Rated operating voltage (Ue) at AC - max
690 V

Export product specification