Download document () of 20
We make what matters work

EBV233TM1
SIZE1&2>185MM SCREW TERM+PRESS NUT

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH1, NH2, AC22B, 3P, IEC, 185 mm busbar, simultaneous switching, screw terminals with pressed nuts

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV233TM1
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
5404 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Product specifications

Rated permanent current (Iu)
400 A
Conditioned rated short-circuit current Iq
0.1 kA
Double interrupting
No
Number of poles
Three-pole
Construction size (fuse inserts)
NH1, NH2
Distance
Between rail center: 185 mm
Electrical connection type of main circuit
Screw connection
Construction size
NH1
NH2
Fuse shape
Vertical
Release indication
None
Suitable for
NH2
Suitable for fuses
NH2
Mounting method
Busbar
Voltage rating
690
Type
Fuse accessory
Application
Transformer substations, industrial low voltage distribution boards, cable cabinets
Electrical connection type
Screw connection
Model
Fuse switch disconnector
Rated operating voltage (Ue) at AC - max
690 V

Export product specification