
Eaton Bussmann series low voltage british standard fuse, 32A, AC 550 V, V88/F2, 14 x 68 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ESD32
|
Product Length/Depth |
67 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
30.5 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
32 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
63ENS Safeloc fuse holder
SC63 Safeclip fuse holder |
Fuse type |
ESD
|
Fitted with: |
Offset bladed tags
|
Construction |
BS88/F2
|