Download document () of 20
We make what matters work

FT2-RK-DG

Eaton FlexiTech SU medium & EW 20m viewing distance, metallic recess kit, dark grey 7015

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT2-RK-DG
Product Length/Depth
260 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.326 kg
Warranty
Refer to warranty document.
Compliances
CE marking

Product specifications

Color
Grey
Type Of Accessory
Other
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.