Download document () of 20

FWA-225B

Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 225A, None, High speed fuse

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-225B
Product Length/Depth
25.4 mm
Product Height
25.4 mm
Product Width
67 mm
Product Weight
83 g
Compliances
Contact factory
Contact Manufacturer

Product specifications

Amperage Rating
225 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
150 V
Rated voltage DC
150 V
Mounting dimension
M8
Center-to-center distance of connections
50 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
45000
Watt losses
17.6 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
4780
Color
None
Interrupt rating
100 kAIC at 150 Vac
100 kAIC at 80 Vdc
20 kAIC at 150 Vdc
Construction size
Other
Packaging type
Standard
Voltage rating
150 Vac/dc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.