Download document () of 20

FXN538LPS

Eaton Addressable sounder, JSB, Addressable, Sounder, EN54 Systems, Wall Mounted, Red Plastic

General specifications

Product Name
Eaton Addressable sounder
Catalog Number
FXN538LPS
Product Length/Depth
96 mm
Product Height
108 mm
Product Width
108 mm
Product Weight
0.21 kg
Certifications
Not Applicable

Product specifications

Number of tones
4
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
28 VDC
Type of current
DC
Electricity consumption
0.006 A
Addressing mode
Soft addressing
Alarm current
6 mA
Construction material
ABS
EN Certified Tones
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
320
System topology
Addressable
Voice tones
No
Product branding
Eaton JSB
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP42
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.