Knowledge Search
Download document () of 20

GFEP250

Eaton BR GFCI circuit breaker,Industrial ground fault thermal-magnetic equipment protector,50 A,10 kAIC,Two-pole,120/240 V,GFEP,Common,#14-4 AWG,Ground fault circuit interrupter,GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFEP250
Product Length/Depth
5.75 in
Product Height
4.5 in
Product Width
3 in
Product Weight
0.8 lb
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFEP
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Industrial ground fault thermal-magnetic equipment protector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.