Knowledge Search
Download document () of 20

GFTCB250

Eaton BR GFCI circuit breaker, Ground fault personnel protection circuit breakers, 50 A, 10 kAIC, Two-pole, 120/240 V, GFTCB, Common, #14-4 AWG, Ground fault circuit interrupter, GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFTCB250
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
2.75 in
Product Weight
0.7 lb
Certifications
UL 943
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault personnel protection circuit breakers

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.