Download document () of 20
We make what matters work

HSR

Eaton Wheelock Exceder horn strobe, xenon, wall, red, FIRE, clear lens, 90/95/99 cd, 12/24V, indoor

General specifications

Product Name
Eaton Wheelock Exceder horn strobe
Catalog Number
HSR
Product Length/Depth
2.2 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.546 lb
Compliances
UL

Product specifications

Mounting Method
Wall
Housing color
Red
Indoor/outdoor
Indoor
Housing material
Plastic
Lettering
FIRE
Voltage
24 V
12 V
Operating Temperature
32°F to 120°F (0°C to 49°C)
Compliance and standards
UL
CSFM
ULC
FM

Audible and visual specifications

Lamp type
Xenon
Lens color
Clear
Candela settings
15 cd
1575 cd
30 cd
75 cd
95 cd
110 cd
135 cd
185 cd
Current draw (DC)
0.082/0.095/0.102/0.148/0.176/ 0.197/0.242/ 0.282
Lens material
Lexan
Sound Level (dBA)
95
90
99
Tones
Continuous Horn or Temporal (Code 3)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.