Download document () of 20
We make what matters work

IP65PHPCGS
I-P65 PLUS H CG-S, PC ASYMMETRICAL

Eaton Safety luminaire i-P65+ H, PC enclosure, narrow-beam reflector technology for escape route Illumination, CG-S technology

General specifications

Product Name
Eaton i-P65 Plus SC Emergency Luminaire
Catalog Number
IP65PHPCGS
Product Length/Depth
340 mm
Product Height
80.5 mm
Product Width
167.9 mm
Product Weight
1.15 kg
Certifications
CE

Product specifications

Protection class
I
Outdoor use compliance
True
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Power factor
0.87
With remote switch connection
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
9.3 W
Rated life time L70/B50 at 25 °C
60000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9016
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK08
Color temperature - max
5000 K
Color temperature - min
5000 K
Light distributor
Reflector
Function
Escape route lighting
Luminous flux in standby mode
590 lm
With remote control
No

Export product specification