The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, red; JBX0MPR
JBXFD0G05FCSDSR
60378490
Straight plug, IP40, size 0, 5 female contacts, cable clamp backshell; JBXFD0G05FCSDSR
JBXSR0G05MCSDSR
Front mount cable receptacle, IP40, size 0, 5 male contacts, cable clamp backshell; JBXSR0G05MCSDSR
JBXFD0G08MSNDSMR
Straight plug, IP40, size 0, 8 male contacts, cable clamp protective boot; JBXFD0G08MSNDSMR
JBXFC0G02MSSDSR
Right angle plug, IP40, size 0, 2 male contacts, cable clamp backshell; JBXFC0G02MSSDSR
JBXFC0G03MSNDSR
Right angle plug, IP40, size 0, 3 male contacts, cable clamp backshell; JBXFC0G03MSNDSR
JBXFD0G04FCNDSR
Straight plug, IP40, size 0, 4 female contacts, cable clamp backshell; JBXFD0G04FCNDSR
JBXFC0G03MCNDSMR
Right angle plug, IP40, size 0, 3 male contacts, cable clamp protective boot; JBXFC0G03MCNDSMR
JBXFC0G05MSSDSMR
Right angle plug, IP40, size 0, 5 male contacts, cable clamp protective boot; JBXFC0G05MSSDSMR
JBXFD0G02MSNDSMR
Straight plug, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFD0G02MSNDSMR
JBXFC0G06MSNDSR
Right angle plug, IP40, size 0, 6 male contacts, cable clamp backshell; JBXFC0G06MSNDSR