The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLS13
JBXPC1G03FCNDSMR
60378490
In line cable receptacle, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXPC1G03FCNDSMR
JBXSR1G02FSSDSR
Front mount cable receptacle, IP40, size 1, 2 female contacts, cable clamp backshell; JBXSR1G02FSSDSR
JBXFD1G03FSNDSMR
Straight plug, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXFD1G03FSNDSMR
JBXFD1G03FSNDSR
Straight plug, IP40, size 1, 3 female contacts, cable clamp backshell; JBXFD1G03FSNDSR
JBXFF1G03FSNDSMR
Straight plug no latch, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXFF1G03FSNDSMR
JBXFF1G03FSNDSR
Straight plug no latch, IP40, size 1, 3 female contacts, cable clamp backshell; JBXFF1G03FSNDSR
JBXPC1G03FSNDSR
In line cable receptacle, IP40, size 1, 3 female contacts, cable clamp backshell; JBXPC1G03FSNDSR
JBXFD1G03FSSDSR
Straight plug, IP40, size 1, 3 female contacts, cable clamp backshell; JBXFD1G03FSSDSR
JBXFD1G03FCNDSR
Straight plug, IP40, size 1, 3 female contacts, cable clamp backshell; JBXFD1G03FCNDSR
JBXFD1G03FCNDSMR
Straight plug, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXFD1G03FCNDSMR