Download document () of 20
We make what matters work

JBXEC2G19MCSDS

Double nut receptacle, IP68, size 2, 19 male contacts; JBXEC2G19MCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G19MCSDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
19.15 g
Compliances
UL 1977

Export product specification