Front mount receptacle, IP40, size 3, 7 female contacts; JBXER3G07FSNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXER3G07FSNDSR
|
Product Length/Depth |
24.5 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
26.5 g
|
Compliances |
UL 1977
|