The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX contact extraction tool, for contact size 2.0mm; JBXOUTDC20
JBXEC2G04MCSDS
60378490
Double nut receptacle, IP68, size 2, 4 male contacts; JBXEC2G04MCSDS
JBXEP2G04MPSDS
Rear mount receptacle, IP40, size 2, 4 male contacts; JBXEP2G04MPSDS
JBXHH2G04MSNDSR
Front mount extended receptacle, IP68, size 2, 4 male contacts; JBXHH2G04MSNDSR
JBXFD2G04MCSDSR
Straight plug, IP40, size 2, 4 male contacts, cable clamp backshell; JBXFD2G04MCSDSR
JBXEP2G03FCNDS
Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FCNDS
JBXEA2G001MSSDS
Double nut receptacle, IP40, size 2, 8 male contacts; JBXEA2G001MSSDS
JBXEA2G04FCNDS
Double nut receptacle, IP40, size 2, 4 female contacts; JBXEA2G04FCNDS
JBXEP2G001FSNDS
Rear mount receptacle, IP40, size 2, 8 female contacts; JBXEP2G001FSNDS
JBXPC2G04MCSDSMR
In line cable receptacle, IP40, size 2, 4 male contacts, cable clamp protective boot; JBXPC2G04MCSDSMR
JBXFD2G03MCNDSMR
Straight plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFD2G03MCNDSMR