Download document () of 20
We make what matters work

JBXPC2G19MCSDSMR

In line cable receptacle, IP40, size 2, 19 male contacts, cable clamp protective boot; JBXPC2G19MCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC2G19MCSDSMR
Product Length/Depth
50 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
40.65 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification