Download document () of 20
We make what matters work

JBXSR1G06MSNDSMR

Front panel mount receptacle, IP40, size 1, 6 male contacts, cable clamp protective boot; JBXSR1G06MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G06MSNDSMR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.28 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification