Photo is representative
Download
Eaton Bussmann series KBC semiconductor fuse, 1000 Vdc, Standard, Non Indicating, 4A
Product Name |
Eaton Bussmann series KBC semiconductor fuse
|
Catalog Number |
KBC-4
|
Product Length/Depth |
0.75 in
|
Product Height |
5 in
|
Product Width |
0.75 in
|
Product Weight |
0.13 lb
|
Compliances |
Contact factory
Contact Manufacturer |
Amperage Rating |
4 A
|
Fuse indicator |
Non Indicating
|
Packaging type |
Standard
|
Voltage rating |
1000 Vdc
|
Type |
Semiconductor fuse
|