Download document () of 20
We make what matters work

KEY-ENG

Engineers keypad, test and configuration, plugs on to control panel and expanders

General specifications

Product Name
Eaton installation accessory for intruder alarm system
Catalog Number
KEY-ENG
Product Length/Depth
28 mm
Product Height
128 mm
Product Width
128 mm
Product Weight
0.24 kg
Certifications
CE marking

Product specifications

Type
Keypad
Battery charge outputs
0
Colour
White
Colour (ETIM)
White
Current - max
65 mA
Current normal
35 mA
Data sheets
Not applicable
Dedicated PA keys
Yes
Device connections
Wired
Display
Yes
EN 50131 Grade
3
Environmental class
2
Expansion panel
No
External prox
No
Internal prox
No
Loudspeaker connection
No
Mounting Method (ETIM)
Surface mounting
Number of groups
0
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
Not applicable
Rechargeable battery
Not applicable
Supply - max
13.8 V
Supply - min
10 V
Touch panel
No
Transistor outputs
0
Type of bus device
Keypad
VdS Class
None
With LCD indication
Yes
Zone inputs
0
With radio receiver
NO
With LED indication
YES
Suitable for intrusion alarm
YES
Suitable for fire alarm
NO
With built-in card reader
YES
Type of card reader
Prox/EM (13.56 MHz/125 KHz)
Number of lines
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.