Download document () of 20

M22M-D-R-K10

Eaton 22.5 mm RMQ-Titan Pushbutton,Red Actuator,Metal bezel,1NO,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-D-R-K10
Product Length/Depth
8 in
Product Height
1 in
Product Width
4.5 in
Product Weight
0.107 lb
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Type
Modular pushbutton
Actuator color
Red
Bezel
Metal
Enclosure
IP69K
IP67
Button color
Red
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K (IP66 key-release)
Operating cycles
5 million
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.