Download document () of 20

M30C-FINC-SWD-INC

Eaton M30 pushbutton operatorr, M30 Pushbutton Operator ,Bundle, M22-SWD Encoder Flat Front

General specifications

Product Name
Eaton M30 pushbutton operator
Catalog Number
M30C-FINC-SWD-INC
Product Height
0.03 in
Product Weight
0.2 lb
Certifications
UL
CSA
CE

Product specifications

Used with
M22 contact blocks and indicating lights
Button color
Not applicable
Series
M30
Quantity
1
Product category
Pilot Devices
Size
30 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.